15.5.9 SUPC Wakeup Status Register

This register is located in the VDDBU domain.

Name: SUPC_WUSR
Offset: 0x24
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 WKUPIS15WKUPIS14WKUPIS13WKUPIS12WKUPIS11WKUPIS10WKUPIS9WKUPIS8 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 WKUPIS7WKUPIS6WKUPIS5WKUPIS4WKUPIS3WKUPIS2WKUPIS1WKUPIS0 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
        VDD3V3SMRSTS 
Access R 
Reset 0 
Bit 76543210 
   RTCSRTTSVDD3V3SMWSFWUPSBADXTWKSWKUPS 
Access RRRRRR 
Reset 000000 

Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – WKUPISx WKUPx Input Wake-up Status (cleared on read)

ValueDescription
0

No wake-up due to the assertion of the WKUPx pin has occurred since the last read of SUPC_WUSR.

1

At least one wake-up due to the assertion of the WKUPx pin has occurred since the last read of SUPC_WUSR.

Bit 8 – VDD3V3SMRSTS VDD3V3 Supply Monitor Reset Status (cleared on read)

ValueDescription
0

No VDDCORE reset due to VDD3V3 supply monitor event since the last read of the SUPC_WUSR.

1

VDDCORE reset due to VDD3V3 supply monitor event since the last read of the SUPC_WUSR.

Bit 5 – RTCS RTC Wake-up Status (cleared on read)

ValueDescription
0

No wake-up due to the assertion of the RTC alarm has occurred since the last read of SUPC_WUSR.

1

At least one wake-up due to the assertion of the RTC alarm has occurred since the last read of SUPC_WUSR.

Bit 4 – RTTS RTT Wake-up Status (cleared on read)

ValueDescription
0

No wake-up due to the assertion of the RTT alarm has occurred since the last read of SUPC_WUSR.

1

At least one wake-up due to the assertion of the RTT alarm has occurred since the last read of SUPC_WUSR.

Bit 3 – VDD3V3SMWS VDD3V3 Supply Monitor Wake-up Status (cleared on read)

The VDD3V3 supply monitor event occurs if SUPC_SMMR.VDD3V3SMSMPL > 0.
ValueDescription
0

No wake-up due to VDD3V3 supply monitor event has occurred since the last read of SUPC_WUSR.

1

At least one wake-up due to VDD3V3 supply monitor event has occurred since the last read of SUPC_WUSR.

Bit 2 – FWUPS FWUP Wake-up Status (cleared on read)

ValueDescription
0

No wake-up due to the assertion of the FWUP pin has occurred since the last read of SUPC_WUSR.

1

At least one wake-up due to the assertion of the FWUP pin has occurred since the last read of SUPC_WUSR.

Bit 1 – BADXTWKS Slow Crystal Oscillator Frequency Error Wake-up Status (cleared on read)

ValueDescription
0

No wake-up due to slow crystal oscillator frequency error has occurred since the last read of SUPC_WUSR.

1

At least one wake-up due to slow crystal oscillator frequency error has occurred since the last read of SUPC_WUSR.

Bit 0 – WKUPS WKUP Wake-up Status (cleared on read)

The flags WKUPISx report the input(s) that triggered the wake-up.

In case the wake-up is issued from tamper detection circuitry (SUPC_WUMR.LPDBCENx=1), the SUPC_SR.LPDBCSx flags report the input(s) that triggered the wake-up.

ValueDescription
0

No wake-up due to the assertion of the WKUP pins has occurred since the last read of SUPC_WUSR.

1

At least one wake-up due to the assertion of the WKUP pins has occurred since the last read of SUPC_WUSR.