15.5.2 SUPC Supply Monitor Mode Register
This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode register (SYSC_WPMR).
This register is located in the VDDBU domain.
| Name: | SUPC_SMMR |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VDD3V3SMPWRM | VDD3V3SMRSTEN | VDD3V3SMSMPL[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VDD3V3SMTH[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 13 – VDD3V3SMPWRM VDD3V3 Supply Monitor Power Supply Mode
| Value | Name | Description |
|---|---|---|
| 0 | MANUAL | The VDDBU power source selection is controlled by configuring the bit RSTC_MR.PWRSW. |
| 1 | AUTO_IOSM | The VDDBU power source is VBAT when a VDD3V3 under voltage is detected by VDD3V3 Supply Monitor. |
Bit 12 – VDD3V3SMRSTEN VDD3V3 Supply Monitor Reset Enable
| Value | Description |
|---|---|
| 0 | The VDDCORE reset is not asserted when a VDD3V3 supply monitor event occurs. |
| 1 | The VDDCORE reset is asserted when a VDD3V3 supply monitor event occurs. |
Bits 10:8 – VDD3V3SMSMPL[2:0] VDD3V3 Supply Monitor Sampling Period
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLED | VDD3V3 supply monitor is disabled |
| 0x1 | ALWAYS_ON | Continuous VDD3V3 supply monitoring |
| 0x2 | 32SLCK | VDD3V3
supply monitor is enabled for 1 period every 32 MD_SLCK periods Energy optimization in Backup mode with VDD3V3 supplied. |
| 0x3 | 256SLCK | VDD3V3
supply monitor is enabled for 1 period every 256 MD_SLCK periods Energy optimization in Backup mode with VDD3V3 supplied. |
| 0x4 | 2048SLCK | VDD3V3
supply monitor is enabled for 1 period every 2048 MD_SLCK periods Energy optimization in Backup mode with VDD3V3 supplied. |
Bits 3:0 – VDD3V3SMTH[3:0] VDD3V3 Supply Monitor Threshold
Selects the threshold voltage of the VDD3V3 supply monitor. Refer to the section “Electrical Characteristics” for voltage values.