15.5.12 SUPC Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: SUPC_IMR
Offset: 0x30
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       VBATSMEVVDD3V3SMEV 
Access RR 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    LPDBC4LPDBC3LPDBC2LPDBC1LPDBC0 
Access RRRRR 
Reset 00000 

Bit 17 – VBATSMEV VBAT Supply Monitor Event Interrupt Mask

Bit 16 – VDD3V3SMEV VDD3V3 Supply Monitor Event Interrupt Mask

Bits 0, 1, 2, 3, 4 – LPDBCx WKUPx Pin Tamper Detection Interrupt Mask