1.1.3.4.28 DRV_MEMORY_COMMAND_STATUS Enum
C
typedef enum
{
/* Done OK and ready */
DRV_MEMORY_COMMAND_COMPLETED = SYS_MEDIA_COMMAND_COMPLETED,
/* Scheduled but not started */
DRV_MEMORY_COMMAND_QUEUED = SYS_MEDIA_COMMAND_QUEUED,
/* Currently being in transfer */
DRV_MEMORY_COMMAND_IN_PROGRESS = SYS_MEDIA_COMMAND_IN_PROGRESS,
/* Unknown Command */
DRV_MEMORY_COMMAND_ERROR_UNKNOWN = SYS_MEDIA_COMMAND_UNKNOWN,
} DRV_MEMORY_COMMAND_STATUS;
Summary
Memory Driver command Status
Description
Specifies the status of the command for the read, write, erase and erasewrite operations.
Remarks
Refer sys_media.h for SYS_MEDIA_XXX definitions.