1.1.3.4.30 MEMORY_DEVICE_TRANSFER_STATUS Enum
C
typedef enum
{
/* Transfer being processed */
MEMORY_DEVICE_TRANSFER_BUSY,
/* Transfer is successfully completed*/
MEMORY_DEVICE_TRANSFER_COMPLETED,
/* Transfer had error*/
MEMORY_DEVICE_TRANSFER_ERROR_UNKNOWN,
} MEMORY_DEVICE_TRANSFER_STATUS;
Summary
Memory Device Transfer Status.
Description
This Data structure is used to indicate the current transfer status of the attached media.
Remarks
None.