1.1.3.4.31 MEMORY_DEVICE_GEOMETRY Struct
C
typedef struct
{
uint32_t read_blockSize;
uint32_t read_numBlocks;
uint32_t numReadRegions;
uint32_t write_blockSize;
uint32_t write_numBlocks;
uint32_t numWriteRegions;
uint32_t erase_blockSize;
uint32_t erase_numBlocks;
uint32_t numEraseRegions;
uint32_t blockStartAddress;
} MEMORY_DEVICE_GEOMETRY;
Summary
Memory Device Geometry Table.
Description
This Data Structure is used by Memory driver to get the media geometry details.
The Media attached to memory driver needs to fill in this data structure when GEOMETRY_GET is called.
Remarks
None.