1.1.4.4.20 DRV_NAND_FLASH_GEOMETRY Struct
C
typedef struct
{
/* Identifier for the device */
uint8_t deviceId;
/* Data Bus Width (8/16) */
uint8_t dataBusWidth;
/* Size of the device in bytes */
uint32_t deviceSize;
/* Size of the data area of a page in bytes */
uint32_t pageSize;
/* Size of the spare area of a page in bytes */
uint16_t spareSize;
/* Size of one block in bytes */
uint32_t blockSize;
/* Number of logical units */
uint8_t numberOfLogicalUnits;
/* Number of bits of ECC correction */
uint8_t eccCorrectability;
} DRV_NAND_FLASH_GEOMETRY;
Summary
NAND FLASH Device geometry.
Description
This data type will be used to get the characteristics of the NAND FLASH Device.
Remarks
None.