1.1.4.4.19 DRV_NAND_FLASH_TRANSFER_STATUS Enum
C
typedef enum
{
/* Transfer is being processed */
DRV_NAND_FLASH_TRANSFER_BUSY,
/* Transfer is successfully completed */
DRV_NAND_FLASH_TRANSFER_COMPLETED,
/* Transfer is failed from NAND Flash */
DRV_NAND_FLASH_TRANSFER_FAIL,
/* Transfer had unknown error */
DRV_NAND_FLASH_TRANSFER_ERROR_UNKNOWN,
} DRV_NAND_FLASH_TRANSFER_STATUS;
Summary
NAND FLASH Driver Transfer Status
Description
This data type will be used to indicate the current transfer status for NAND FLASH driver.
Remarks
None.