1.1.4.4.18 DRV_NAND_FLASH_SkipBlock_PageWrite Function
C
bool DRV_NAND_FLASH_SkipBlock_PageWrite(
const DRV_HANDLE handle,
uint16_t blockNum,
uint16_t pageNum,
uint8_t *data,
uint8_t *spare,
bool disableBlockCheck
);Summary
Writes the data and/or the spare area of a page of given block to NAND Flash.
Description
This function schedules a blocking operation for writing the data and/or the spare area of a page of given block to NAND Flash.
Precondition
The DRV_NAND_FLASH_Open() routine must have been called for the specified NAND FLASH driver instance.
Parameters
| Param | Description |
|---|---|
| handle | A valid open-instance handle, returned from the driver's open routine |
| blockNum | Block number to write page |
| pageNum | Page number to write inside the given block |
| data | Pointer to source data buffer |
| spare | Pointer to source spare buffer. |
| disableBlockCheck | 0 - Block will be checked as good before writing a page. 1 - Block will not check before writing a page. |
Returns
true - If Page write is successfully completed
false - If Page write fails
Example
DRV_HANDLE handle; // Returned from DRV_NAND_FLASH_Open uint16_t blockNum = 3; uint16_t pageNum = 0; static uint8_t pageBuffer[4096 + 224]; memset(pageBuffer, 0x55, sizeof(pageBuffer)); if (DRV_NAND_FLASH_SkipBlock_PageWrite(handle, blockNum, pageNum, pageBuffer, 0, 0)) { // Page write successfully completed }
Remarks
This routine will block wait until write request is submitted successfully.
Client should wait until write is complete to send next transfer request.