1.3.2.3.46 MAC_WRP_PAN_ID Typedef
C
typedef uint16_t MAC_WRP_PAN_ID;
Summary
Defines the PAN ID as an unsigned 16-bit integer.
Description
Creates an unsigned 16-bit integer specific type for PAN ID definition.
Remarks
None.
typedef uint16_t MAC_WRP_PAN_ID;
Defines the PAN ID as an unsigned 16-bit integer.
Creates an unsigned 16-bit integer specific type for PAN ID definition.
None.