1.3.2.3.32 MAC_WRP_AVAILABLE_MAC_LAYERS Enum
C
typedef enum
{
MAC_WRP_AVAILABLE_MAC_PLC = 0x00,
MAC_WRP_AVAILABLE_MAC_RF = 0x01,
MAC_WRP_AVAILABLE_MAC_BOTH = 0x02,
} MAC_WRP_AVAILABLE_MAC_LAYERS;Summary
Defines the possible values for MAC layers availability.
Description
This enumeration identifies the availability of MAC layers, so upper layers may know in advance which MAC layer(s) are available below.
Remarks
None.