1.3.2.3.74 MAC_WRP_SerialStringifySetConfirm Function
C
uint8_t MAC_WRP_SerialStringifySetConfirm (
uint8_t *serialData,
MAC_WRP_STATUS setStatus,
MAC_WRP_PIB_ATTRIBUTE attribute,
uint16_t index
);Summary
Serialize MAC PIB set confirm.
Description
This routine serializes a MAC PIB set confirm message.
Precondition
MAC PIB should have been set through MAC_WRP_SetRequestSync.
Parameters
| Param | Description |
|---|---|
| serialData | Pointer to serial message data |
| setStatus | Result of setting the PIB |
| attribute | PIB attribute |
| index | Attribute index |
Returns
Serial message length.
Example
// macWrpHandle returned from MAC_WRP_Open // usiHandle returned from SRV_USI_Open uint16_t index; MAC_WRP_PIB_VALUE pibValue; MAC_WRP_PIB_ATTRIBUTE attribute; MAC_WRP_STATUS setStatus; uint8_t serialRspBuffer[512]; uint8_t serialRspLen = 0; // Set MAC PIB attribute = MAC_WRP_SerialParseSetRequest(pData, &index, &pibValue); setStatus = MAC_WRP_SetRequestSync(macWrpHandle, attribute, index, &pibValue); // Fill serial response buffer serialRspBuffer[serialRspLen++] = MAC_WRP_SERIAL_MSG_MAC_SET_CONFIRM; serialRspLen += MAC_WRP_SerialStringifySetConfirm(&serialRspBuffer[serialRspLen], setStatus, attribute, index); // Send through USI SRV_USI_Send_Message(usiHandle, SRV_USI_PROT_ID_MAC_G3, serialRspBuffer, serialRspLen);
Remarks
This function is only available if MAC layer Serialization is enabled.