1.3.2.3.5 MAC_WRP_Status Function
C
SYS_STATUS MAC_WRP_Status
(
void
);Summary
The MAC_WRP_Status primitive retrieves the Status of G3 MAC layer(s).
Description
This primitive is intended to be called before using G3 MAC layer(s) to ensure they are ready to be used.
Precondition
MAC_WRP_Open must have been called before calling this function.
Parameters
None.
Returns
Status of G3 MAC layer(s) as a SYS_STATUS code.
Example
SYS_STATUS status;
status = MAC_WRP_Status();
if (status == SYS_STATUS_READY)
{
// MAC is ready to be used
}Remarks
None.