1.3.2.3.72 MAC_WRP_SerialStringifyGetConfirm Function
C
uint8_t MAC_WRP_SerialStringifyGetConfirm (
uint8_t *serialData,
MAC_WRP_STATUS getStatus,
MAC_WRP_PIB_ATTRIBUTE attribute,
uint16_t index,
uint8_t* pibValue,
uint8_t pibLength
);Summary
Serialize MAC PIB get confirm.
Description
This routine serializes a MAC PIB get confirm message.
Precondition
MAC PIB should have been read through MAC_WRP_GetRequestSync.
Parameters
| Param | Description |
|---|---|
| serialData | Pointer to serial message data |
| getStatus | Result of getting the PIB |
| attribute | PIB attribute |
| index | Attribute index |
| pibValue | Pointer to PIB value |
| pibLength | PIB length in bytes |
Returns
Serial message length.
Example
// macWrpHandle returned from MAC_WRP_Open // usiHandle returned from SRV_USI_Open uint32_t attribute; uint16_t index; MAC_WRP_PIB_VALUE pibValue; MAC_WRP_PIB_ATTRIBUTE pibAttr; MAC_WRP_STATUS getStatus; uint8_t serialRspBuffer[512]; uint8_t serialRspLen = 0; // Get PIB from MAC attribute = MAC_WRP_SerialParseGetRequest(pData, &index); pibAttr = (MAC_WRP_PIB_ATTRIBUTE) attribute; getStatus = MAC_WRP_GetRequestSync(macWrpHandle, pibAttr, index, &pibValue); // Fill serial response buffer serialRspBuffer[serialRspLen++] = MAC_WRP_SERIAL_MSG_MAC_GET_CONFIRM; serialRspLen += MAC_WRP_SerialStringifyGetConfirm(&serialRspBuffer[serialRspLen], getStatus, pibAttr, index, pibValue.value, pibValue.length); // Send through USI SRV_USI_Send_Message(usiHandle, SRV_USI_PROT_ID_MAC_G3, serialRspBuffer, serialRspLen);
Remarks
This function is only available if MAC layer Serialization is enabled.