1.3.2.3.45 MAC_WRP_ADDRESS Struct
C
typedef struct
{
union {
MAC_WRP_SHORT_ADDRESS shortAddress;
MAC_WRP_EXTENDED_ADDRESS extendedAddress;
};
MAC_WRP_ADDRESS_MODE addressMode;
} MAC_WRP_ADDRESS;Summary
Identifies a G3 MAC layer Address.
Description
This structure contains the Addressing Mode and the short/extended address for a G3 node.
Field description:
- shortAddress. Short address. Only applicable when addressMode is equal to MAC_WRP_ADDRESS_MODE_SHORT.
- extendedAddress. Extended address. Only applicable when addressMode is equal to MAC_WRP_ADDRESS_MODE_EXTENDED.
- addressMode. Addressing mode of the contained address.
Remarks
None.