1.3.2.3.9 MAC_WRP_DATA_CONFIRM_PARAMS Struct
C
typedef struct
{
/* Transmission time, refered to MAC milliseconds counter */
MAC_WRP_TIMESTAMP timestamp;
/* The handle associated with the MSDU being confirmed */
uint8_t msduHandle;
/* The result of the last MSDU transmission */
MAC_WRP_STATUS status;
/* The Confirm result Media Type */
MAC_WRP_MEDIA_TYPE_CONFIRM mediaType;
} MAC_WRP_DATA_CONFIRM_PARAMS;Summary
Defines the Parameters for the MAC Data Confirm event handler function.
Description
The structure contains the fields reported by the MAC Data Confirm event handler function.
Field description:
- timestamp. Transmission time, refered to MAC milliseconds counter.
- msduHandle. The handle associated with the MSDU being confirmed.
- status. The result of the last MSDU transmission.
- mediaType. The Confirm result Media Type.
Remarks
mediaType field is only relevant if both MAC layers are used, otherwise it is fixed to the available MAC.