1.3.2.3.41 MAC_WRP_MEDIA_TYPE_INDICATION Enum
C
typedef enum
{
MAC_WRP_MEDIA_TYPE_IND_PLC = 0x00,
MAC_WRP_MEDIA_TYPE_IND_RF = 0x01,
} MAC_WRP_MEDIA_TYPE_INDICATION;Summary
Identifies the possible Media Type values on Reception Indication callbacks.
Description
This enumeration identifies the possible Media Type options when invoking a Reception Indication callback, which include received on PLC or received on RF.
Remarks
It is only used when both PLC and RF MAC layers are present.