54.13.3 Internal Ultra Low Power 32 kHz RC Oscillator (OSCULP32K) Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
---|---|---|---|---|---|---|
FOUT | Output frequency | [-40, +85]°C, VDDANA>1.71V | 27.12 | 32.768 | 37.68 | kHz |
Step | Calibration step | - | 1.5 | - | %FOUT | |
Duty(1) | Duty Cycle | - | 50 | - | % | |
RuntimeCal | Run-time Calibration | CPU clock on DFLL (48 MHz) | - | - | 5 | ms |
Note: These values are based on simulation. They are not covered
by production test limits or characterization.