54.13.2 External 32 kHz Crystal Oscillator (XOSC32K) Characteristics
Digital Clock Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on XIN32 pin.
Symbol | Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|
fCPXIN32 | XIN32 clock frequency | 32.768 | kHz | ||
DCXIN | XIN32 clock duty cycle | 50 | % |
Crystal Oscillator Characteristics
The following section describes the characteristics for the oscillator when a crystal is connected between XIN32 and XOUT32 pins.
The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:
Load Capacitance Equation
CLOAD = ([CXIN + CLEXT] * [CXOUT32K + CLEXT]) / ([CXIN32K + CLEXT + CLEXT + CXOUT32K]) + CSTRAY
Where:
CLOAD = Crystal Mfg. CLOAD specification.
CXIN32k = XIN32 capacitance, see the following table.
CXOUT32k = XOUT32 pin capacitance, see the following table.
CLEXT = Required external crystal load capacitor.
CSTRAY (Osc PCB capacitance) = 1.5 pf per 12.5 mm (0.5 inches) (TRACE W = 0.175 mm, H = 36 μm, T = 113 μm).
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
FOUT(1) | Crystal oscillator frequency | - | - | 32.768 | - | kHz | |
CL(1) | Crystal load capacitance | - | - | - | 12.5 | pF | |
ESR | Crystal Equivalent Series Resistance - SF=3 |
f=32.768 kHz, | Std. Gain | - | - | 58 | kΩ |
High Gain | - | - | 90 | ||||
CXIN32k | XIN32 pin capacitance | - | - | 3.1 | - | pF | |
CXOUT32k | XOUT32 pin capacitance | - | - | 3.2 | - |
- These values are based on simulation. They are not covered by production test limits or characterization.
- Maximum start up time that can be programmed in OSC32KCTRL.STARTUP is 8s.
Symbol | Parameter | Conditions | Ta | Gain Mode | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|
IDD | Current consumption | VDD=3.0V | Max 85°C Typ 25°C | Std. | 1.5 | 2 | µA |
High | 1.9 | 3 |