2.9.5 Simulating the DDR Subsystem
(Ask a Question)Libero SoC provides a simulation model for the DDR subsystem, which includes a training sequence (three simulation modes are supported). For simulating the DDR subsystem, the DDR DRAM interface must be connected to a third-party DDR memory simulation model in a testbench. Memory vendors such as Micron, Samsung, and Hynix provide downloadable, JEDEC-compliant simulation models for memory devices. For information about setting up and running the simulation, see Accessing DDR Subsystem Through AXI4 Interface.
Note: SmartDesign Testbench does not support instantiation of
SystemVerilog testbenches for DDR models. To use SystemVerilog, create an HDL testbench
instead of a SmartDesign testbench, and select System Verilog in Libero Project
settings.