64.7.6 QSPI Interrupt Enable Register
This register can only be written if the WPITEN bit is cleared in the QSPI Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: | QSPI_IER |
Offset: | 0x14 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | TOUT | RFRSHD | |
Access | | | | | | | W | W | |
Reset | | | | | | | – | – | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CSRA | CSFA | QITR | QITF | LWRA | INSTRE | | CSR | |
Access | W | W | W | W | W | W | | W | |
Reset | – | – | – | – | – | – | | – | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | OVRES | TXEMPTY | TDRE | RDRF | |
Access | | | | | W | W | W | W | |
Reset | | | | | – | – | – | – | |
Bit 17 – TOUT QSPI Time-out Interrupt Enable
Bit 16 – RFRSHD Refresh Done Interrupt Enable
Bit 15 – CSRA Chip Select Rise Autoclear Interrupt Enable
Bit 14 – CSFA Chip Select Fall Autoclear Interrupt Enable
Bit 13 – QITR QSPI Interrupt Rise Interrupt Enable
Bit 12 – QITF QSPI Interrupt Fall Interrupt Enable
Bit 11 – LWRA Last Write Access Interrupt Enable
Bit 10 – INSTRE Instruction End Interrupt Enable
Bit 8 – CSR Chip Select Rise Interrupt Enable
Bit 3 – OVRES Overrun Error Interrupt Enable
Bit 2 – TXEMPTY Transmission Registers Empty Enable
Bit 1 – TDRE Transmit Data Register Empty Interrupt Enable
Bit 0 – RDRF Receive Data Register Full Interrupt Enable