64.7.17 QSPI Refresh Register

This register can only be written if the WPEN bit is cleared in the QSPI Write Protection Mode Register.

Name: QSPI_REFRESH
Offset: 0x50
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 REFRESH[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 REFRESH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 REFRESH[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 REFRESH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – REFRESH[31:0] Refresh Delay Counter

Defines in GCLK clock periods the delay between two refreshes of analog blocks. See Refresh Sequence.