64.7.22 QSPI Timeout Register

This register can only be written if the WPEN bit is cleared in the QSPI Write Protection Mode Register.

Name: QSPI_TOUT
Offset: 0x64
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TCNTM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCNTM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – TCNTM[15:0] Time-out Counter Maximum Value

Indicates the time in GCLK clock periods when the connected client does not answer and before the TOUT flag is set.