64.7.15 QSPI Scrambling Mode Register
This register can only be written if the WPEN bit is cleared in the QSPI Write Protection Mode Register.
Name: | QSPI_SMR |
Offset: | 0x40 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SCRKL | RVDIS | SCREN | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 2 – SCRKL Scrambling Key Lock
Value | Description |
---|---|
0 | No action. |
1 | QSPI_SKR.USRK cannot be written until the next VDDCORE reset. |
Bit 1 – RVDIS Scrambling/Unscrambling Random Value Disable
Value | Description |
---|---|
0 | The scrambling/unscrambling algorithm includes the user scrambling key plus a random value that may differ between devices. |
1 | The scrambling/unscrambling algorithm includes only the user scrambling key. |
Bit 0 – SCREN Scrambling/Unscrambling Enable
Value | Name | Description |
---|---|---|
0 | DISABLED | Scrambling/unscrambling is disabled. |
1 | ENABLED | Scrambling/unscrambling is enabled. |