13.4.10.1 Source to Destination Transfer
By default (FLWCON[1:0] = 00
), a DMA transfer occurs from the source
address to the destination address. The behavior of the source and destination addresses
will depend on the configuration of SAMODE[1:0] and DAMODE[1:0] (as described in Fixed to Fixed, Fixed to Block, Block to Fixed and Block to Block).