4.4.5.6 Write and Read Protection of Instruction RAM Space
To ensure that the RAM allocated for execution is not accidentally modified, writes to RAM locations between BMXIRAML and BMXIRAMH are prevented by the BMX. A bus error will be generated and the IRAMWRERR (BMXxERR[18]) bit will be set if an initiator attempts to write to instruction RAM space.
Though IRAM space is executable memory, it will not support any read protection via code protect. Data in the IRAM area are readable as normal RAM space.
Attempts to execute RAM space outside of the IRAM window will generate a bus error and set the IRAMRDERR (BMXxERR[2]) bit.