12.6.2 Device Active Indication Enable Parameter
The device active indication enable parameter enables the use of the GPIO pin to indicate to the external host MCU when the IS187x device MCU is awake or when the physical layer is operating. The user can enable this parameter to set up and use the device active indication enable parameter as an available GPIO pin.
Note: This parameter only works when the IS187x device is set up for Auto Operation mode.
| Parameter | Value | Parameter Description | Length |
|---|---|---|---|
| Bit 1 | System option 3 Bit[1] |
| 1 bit |