12.6.1 Wake-up Pin Enable Parameter
This Wake-up pin Enable parameter enables the IS187x device to wake up from Shutdown mode using GPIO pin. For an overview of the GPIO pin as the Wake-up pin function, refer to the BM70/71 Bluetooth® Low Energy Module User’s Guide (DS50002542). The user can enable this parameter to fix the Wake-up pin function to a specific GPIO pin on the Microchip modules using the IS187x device (P2_3 for the BM70 module, not available on the BM71 module).
| Parameter | Value | Parameter Description | Length |
|---|---|---|---|
| Bit 2 | System option 3 Bit[2] |
| 1 bit |