4.9.7.4.1.9 T3CORL – Timer3 Compare Register Low Byte

The T3CORL represents the lower byte of the compare value. This register must be modified only while the timer is disabled (T3CR.T3ENA = 0). Modifying the bits during operation leads to unpredictable operation.

Name: T3CORL
Offset: 0x079
Reset: 0x00

Bit 76543210 
 T3CORL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – T3CORL[7:0] Timer3 Counter Compare Value Low Byte