4.9.7.4.1.11 T3CNTL – Timer3 Counter Register Low Byte

The counter register (T3CNTL) contains the lower 8-bit of the counter value. It must be read only when the timer is disabled (T3CR.T3ENA = 0). Due to the asynchronous implementation, it can result in unpredictable read values if ignored.

Name: T3CNTL
Offset: 0x077
Reset: 0x00

Bit 76543210 
 T3CNTL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – T3CNTL[7:0] Timer3 Counter Value Low Byte