4.9.7.4.1.7 T3ICRL – Timer3 Input Capture Register Low Byte

The input capture register T3ICR is updated with the counter value (T3CNT) each time a capture trigger event occurs on the selected capture source. Trigger signal and edge selection is done in T3MRA. The T3CNT content can be read via the capture register after a software capture event.
Name: T3ICRL
Offset: 0x07B
Reset: 0x00

Bit 76543210 
 T3ICR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – T3ICR[7:0] Timer3 Counter Capture Value (Low Byte)