This register must
be modified only while the timer is disabled (T3CR.T3ENA = 0).
Modifying the bits during operation leads to unpredictable
operation.
Bit
7
6
5
4
3
2
1
0
T3PS[2:0]
T3CS[1:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – Reserved
Bit
This bit is reserved and read
as ‘0’.
Bit 6 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 5 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bits 4:2 – T3PS[2:0] Timer3 Prescaler
Select
The T3PS[2:0] bits select the
prescaler values of Timer3 as shown in the following table.
Table 4-77. Timer3 Prescaler Value
Select Bit Description
T3PS[2:0]
Prescaler Value
0
0
0
1
0
0
1
2
0
1
0
4
0
1
1
8
1
0
0
16
1
0
1
32
1
1
0
64
1
1
1
Reserved
Bits 1:0 – T3CS[1:0] Timer 3 Clock
Select
The T3CS[1:0] bits select the
input clock (CL3) of Timer3 as shown in the following table.
Table 4-78. Timer3 Input Clock
Select Bit Description
T3CS[1:0]
Input Clock (CL3) of the Prescaler
0
0
CLKFRC
0
1
CLKT
1
0
CLKXTO4
1
1
CLKXTO2
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.