4.9.7.4.1.4 T3IFR – Timer3 Interrupt Flag Register

Name: T3IFR
Offset: 0x017
Reset: 0x00

Bit 76543210 
 T3ICFT3COFT3OFF 
Access RRRRRR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 2 – T3ICF Timer3 Input Capture Flag

This flag is set when a capture event occurs on the selected capture source and indicates that the counter value was transferred to the capture register (T3ICR). If the I bit in SREG and the T3CPIM bit in the T3IMR register are set, the MCU jumps to the corresponding interrupt vector. T3ICF is automatically cleared when the interrupt routine is executed. Alternatively, T3ICF can be cleared by writing a logic ‘1’ to this bit location.

Bit 1 – T3COF Timer3 Compare Flag

This flag is set during the clock cycle after the Timer3 counter value has matched with the compare register. If the I bit in SREG and the T3CIM bit in the T3IMR register are set, the MCU jumps to the corresponding interrupt vector. The flag (T3COF) is cleared when the interrupt routine is executed. Alternatively, the flag can be cleared by writing a logical ‘1’ to it.

Bit 0 – T3OFF Timer3 Overflow Flag

This flag is set by the T3OVF signal when the counter reaches its maximum value (0xFFFF). If the I bit in SREG and the T3OIM bit in the T3IMR register are set, the MCU jumps to the corresponding interrupt vector. The flag is cleared when the interrupt routine is executed. Alternatively, the flag can be cleared by writing a logical ‘1’ to it.