4.9.7.4.1.10 T3CNTH – Timer3 Counter Register High Byte

The counter register (T3CNTH) contains the upper 8-bit of the counter value. It must be read only when the timer is disabled (T3CR.T3ENA = 0). Due to the asynchronous implementation it can result in unpredictable read values if ignored.

Name: T3CNTH
Offset: 0x078
Reset: 0x00

Bit 76543210 
 T3CNTH[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – T3CNTH[7:0] Timer3 Counter Value High Byte