4.4.3.8.1.11 SOTC2B – Start of Telegram Conditions 2 for Path B

This register is used only for hardware-controlled automatic telegram reception. It stores the SOTCB settings that are valid from the wake check OK (RDSIFR.WCOB) to start of telegram OK (RDSIFR.SOTB). The sequencer state machine copies its content immediately after RDSIFR.WCOB detection to the SOTCB register.
Note: The bit descriptions are found at the SOTCB target register.
Name: SOTC2B
Offset: 0x0F4
Reset: 0x00

Bit 76543210 
 WCOAOERROEBSFIDEBWUPEBMANOEBSYTOEBAMPOEBCAROEB 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 7 – WCOAOE

Bit 6 – RROEB

Bit 5 – SFIDEB

Bit 4 – WUPEB

Bit 3 – MANOEB

Bit 2 – SYTOEB

Bit 1 – AMPOEB

Bit 0 – CAROEB