4.4.3.8.1.10 SOTC1B – Start of Telegram Conditions 1 for Path B

This register is used only for hardware-controlled automatic telegram reception. It stores the SOTCB settings that are valid from the start of the reception until a wake check OK (RDSIFR.WCOB) is detected. The sequencer state machine copies its content at the beginning of the reception to the SOTCB register.
Note: The bit descriptions are found at the SOTCB target register.
Name: SOTC1B
Offset: 0x0F3
Reset: 0x00

Bit 76543210 
 WCOAOERROEBSFIDEBWUPEBMANOEBSYTOEBAMPOEBCAROEB 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 7 – WCOAOE

Bit 6 – RROEB

Bit 5 – SFIDEB

Bit 4 – WUPEB

Bit 3 – MANOEB

Bit 2 – SYTOEB

Bit 1 – AMPOEB

Bit 0 – CAROEB