4.4.3.8.1.15 EOTC1A – End of Telegram Conditions 1 for Path A

This register is used only for hardware-controlled automatic telegram reception. It stores the EOTCA settings that are valid from the start of the reception until a wake check OK (RDSIFR.WCOA) is detected. The sequencer state machine copies its content at the beginning of the reception to the EOTCA register.
Note: The bit descriptions are found at the EOTCA target register.
Name: EOTC1A
Offset: 0x0F5
Reset: 0x00

Bit 76543210 
 EOTBFERRFEATELREATMOFEAMANFEASYTFEAAMPFEACARFEA 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 7 – EOTBFE

Bit 6 – RRFEA

Bit 5 – TELREA

Bit 4 – TMOFEA

Bit 3 – MANFEA

Bit 2 – SYTFEA

Bit 1 – AMPFEA

Bit 0 – CARFEA