4.4.3.8.1.21 EOTC3B – End of Telegram Conditions 3 for Path B

This register is used only for hardware-controlled automatic telegram reception. It stores the EOTCB settings that are valid from a valid start of telegram detection (RDSIFR.SOTB) until the end of the telegram. The sequencer state machine copies its content at a successful RDSIFR.SOTB check to the EOTCB register.
Note: The bit descriptions are found at the EOTCB target register.
Name: EOTC3B
Offset: 0x0FA
Reset: 0x00

Bit 76543210 
 EOTAFERRFEBTELREBTMOFEBMANFEBSYTFEBAMPFEBCARFEB 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 7 – EOTAFE

Bit 6 – RRFEB

Bit 5 – TELREB

Bit 4 – TMOFEB

Bit 3 – MANFEB

Bit 2 – SYTFEB

Bit 1 – AMPFEB

Bit 0 – CARFEB