4.4.3.8.1.17 EOTC3A – End of
Telegram Conditions 3 for Path A
This register is used
only for hardware-controlled automatic telegram reception. It stores the EOTCA settings
that are valid from a valid start of telegram detection (RDSIFR.SOTA) until the end of
the telegram. The sequencer state machine copies its content at a successful RDSIFR.SOTA
check to the EOTCA register.
Note: The bit
descriptions are found at the EOTCA target register.
Name:
EOTC3A
Offset:
0x0F7
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
EOTBFE
RRFEA
TELREA
TMOFEA
MANFEA
SYTFEA
AMPFEA
CARFEA
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit 7 – EOTBFE
Bit 6 – RRFEA
Bit 5 – TELREA
Bit 4 – TMOFEA
Bit 3 – MANFEA
Bit 2 – SYTFEA
Bit 1 – AMPFEA
Bit 0 – CARFEA
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.