44.18 Flash NVM Electrical Specifications

Table 44-21. Flash NVM AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD & VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
NVM_1FRETENFlash Data Retention15——YrsUnder all conditions less than Absolute Maximum Ratings specifications
NVM_3EPCell Endurance (Flash Erase and Write Operation)25000——Cycles
NVM_5FREADFlash Read0 Wait States——21MHzVDDIO = 5.0V
1 Wait States——42
2 Wait States——48
0 Wait States——20MHzVDDIO = 3.3V
1 Wait States——41
2 Wait States——48
Note:
  1. Maximum Flash operating frequencies are given in the table above, but are limited by the Embedded Flash access time when the processor is fetching code out of it. Theses tables provide the device maximum operating frequency defined by the field RWS of the NVM_CTRL CTRLA register. This field defines the number of Wait states required to access the Embedded Flash Memory.