44.2 Power Supply

Table 44-3. Power Supply DC Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDANA 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
REG36AIVDDCORE_MAXVDDCORE max current——3.1mALDO mode
REG36B——950µASTANDBY mode