44.13 DAC Module Electrical Specifications

Table 44-14. DACx AC Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD & VDDIO 2.7V to 5,5V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE ENDED MODE (1,2,3,5)
SDAC_19INL(6)Integral Non Linearity-1.2—1.2LSBCTRLB.REFSEL = 0x1

VREF = VDDANA = 5.0V w/ CLOAD & RLOAD

-1.2—1.2LSBCTRLB.REFSEL = 0x2

VDDANA = 5.0V VREF = VREFA pin = 3.0V w/ CLOAD & RLOAD

SDAC_21DNL(6)Differential Non Linearity-1.5—1.5LSBCTRLB.REFSEL = 0x1

VREF = VDDANA = 5.0V w/ CLOAD & RLOAD

-1.5—1.5LSBCTRLB.REFSEL = 0x2

VDDANA = 5.0V VREF = VREFA pin = 3.0V w/ CLOAD & RLOAD

SDAC_23GERR (6)Gain Error-6.0—6.0LSBCTRLB.REFSEL = 0x1

DAC reference = VDDANA = 5.0V w/ CLOAD & RLOAD

-8.2—8.2LSBCTRLB.REFSEL = 0x2

VDDANA = 5.0V DAC reference = VREFA pin = 3.0V w/ CLOAD & RLOAD

SDAC_25EOFF (6)Offset Error-4.1—4.1LSBCTRLB.REFSEL = 0x1

DAC reference = VDDANA = 5.0V w/ CLOAD & RLOAD

-7.8—7.8LSBCTRLB.REFSEL = 0x2

VDDANA = 5.0V DAC reference = VREFA pin = 3.0V w/ CLOAD & RLOAD

Note:
  1. DAC Internal Bandgap Reference voltage 4.096V when used.
  2. DAC reference voltages < 2.4V is not practical and peripheral performance is not guaranteed.
  3. DAC functional device operation with either internal or external VREF <2.4V is guaranteed, but not characterized. DAC will function, but with degraded performance. DAC accuracy is limited by users application noise/accuracy on VDDANA, GNDANA and VREF accuracy/drift.
  4. Value taken over 7 harmonics.
  5. 10-bit mode.
  6. Over VOUT range defined by DAC_7 parameter.