44.11 Ultra Low-Power Internal 32 kHz RC Oscillator (OSCULP32K)

Table 44-12. Ultra Low-Power Internal 32 kHz RC Oscillator (OSCULP32K) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDANA 2.7V to 5.5V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
ULPRC32K_1FOSC_ULPRC32KOutput Frequency—32.768—kHz25 °C , VDDIO = 5.0V
ULPRC32K_3ULPRC32K_ACCAccuracy-25 —25%-40°C ≤ TA ≤ +125°C

VDD and VDDIO 2.7V to 5.5V

ULPRC32K_9ULPRC32K_DutyDuty Cycle—50—% —