44.8 Internal BAND GAP Voltage Reference Specifications

Table 44-9. Internal Band Gap Voltage Reference Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDANA 2.7V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typical Max.UnitsConditions
VR_25TDRIFTInternal Voltage Reference Temperature Drift-0.007 — 0.011%/°COver [+25, +125]°C
VR_27VDRIFTInternal Voltage Reference Voltage Drift-0.124 —0.264 %/VOver full operating voltage range