44.4 CPU Idle Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDANA 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ (1) | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE (2) | CPU IDD in IDLE mode w/LDO mode selected | FDPLL 48MHz | 19.1 | 43.4 | µa/MHz |
VDDANA = VDDIO = 5V XOSC32K @ 32.768 kHz as reference of FDPLL(2) |
| IPWR_3 | 19 | 43.2 | µa/Mhz |
VDDANA = VDDIO = 3.3V XOSC32K @ 32.768 kHz as reference of FDPLL(2) | |||
| IPWR_5 | RC 48MHz | 17.3 | 40 | µa/Mhz |
VDDANA = VDDIO = 5V XOSC32K Off (2) | ||
| IPWR_7 | 17.2 | 39.8 | µa/Mhz |
VDDANA = VDDIO = 3.3V XOSC32K Off (2) | |||
|
Note:
| |||||||