44.3 CPU Active Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDANA 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ (1) | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE (2,3) | MCU IDD in Active mode w/LDO mode selected | FDPLL 48MHz | 99.6 | 131.2 | µa/MHz |
VDDANA = VDDIO = 5V XOSC32K @ 32.768 kHz as reference of FDPLL (2) |
| APWR_3 | 97.3 | 127.9 | µa/MHz |
VDDANA = VDDIO = 3.3V XOSC32K @ 32.768 kHz as reference of FDPLL (2) | |||
| APWR_5 | RC 48MHz | 97.8 | 127 | µa/MHz |
VDDANA = VDDIO = 5V XOSC32K Off (2) | ||
| APWR_7 | 95.5 | 124.1 | µa/MHz |
VDDANA = VDDIO = 3.3V XOSC32K Off (2) | |||
|
Note:
| |||||||