44.10 Internal 48 MHz RC Oscillator (OSC48M)

Table 44-11. Internal 48 MHz RC Oscillator (OSC48M) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDANA 2.7V to 5.5V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
OSC48M_1 FOSC48M OSC48M Oscillator Frequency 46.1— 49.9MHz -40 to 125°C
OSC48M_3OSC48M_DutyOSC48M Oscillator Duty Cycle40— 60%
OSC48M_5OSC48M_STOSC48M Oscillator Start-up Time— 3.9(1)15µs
Note:
  1. 25°C, VDD = VDDIO = 5.0V