44.14 ADC Electrical Specifications

Table 44-15. ADC Single Ended Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
SINGLE ENDED MODE ADC Accuracy
SADC_31aGERR (1)Gain Error-14.00—4.00LSb1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 5.0V (2)

SADC_31b-18.00—7.00LSb1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 3.3V (2)

SADC_31c-34.00—24.00LSb1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin VDDANA = 5.0V

VREF = VREFA = 3.0V (3)

SADC_31d-156.0—90.0LSb1 Msps, REFCTRL.REFSEL = 0x0 = INTREF VDDANA = 5.0V

Internal VREF = INTREF = 4.096V (3)

SADC_37aEOFF (1)Offset Error-53—58LSb1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 5.0V (2)

SADC_37b-50—62LSb1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 3.3V (2)

SADC_37c-53—66LSb1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin VDDANA = 5.0V

VREF = VREFA = 3.0V (3)

SADC_37d-51—62LSb1 Msps, REFCTRL.REFSEL = 0x0 = INTREF VDDANA = 5.0V

Internal VREF = INTREF = 4.096V (3)

SADC_43dTUE (1)Total Unadjusted Error3.8—91LSb1 Msps, REFCTRL.REFSEL = 0x0 = INTREF VDDANA = 5.0V

Internal VREF = INTREF = 4.096V (3)

Note:
  1. Spec values collected under the following additional conditions:
    • 12 bit resolution mode
    • All registers at reset default value otherwise not mentioned
  2. SAMPCTRL.OFFCOMP = 0, SAMPCTRL.SAMPLEN = [5:0] = 3.
  3. SAMPCTRL.OFFCOMP = 0 and REFCTRL.REFCOMP = 0 , SAMPCTRL.SAMPLEN = [5:0] = 3.
Table 44-16. Differential Mode ADC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
DIFFERENTIAL MODE ADC Accuracy
DADC_11ResResolution8—12bitsSelectable 8, 10, 12 bit Resolution Ranges
DADC_13aENOB (1,2,3)Effective Number of bits10.4——bits1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 5.0V

DADC_13c10.3——bits1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin VDDANA = 5.0V

VREF = VREFA = 3.0V

DADC_31aGERR (3)Gain Error-3.00—6.00LSb1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 5.0V (6)

DADC_31b-6.00—8.00LSb1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 3.3V (6)

DADC_31c-27.00—30.00LSb1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin VDDANA = 5.0V

VREF = VREFA = 3.0V (7)

DADC_31d-150.0—98.0LSb1 Msps, REFCTRL.REFSEL = 0x0 = INTREF VDDANA = 5.0V

Internal VREF = INTREF = 4.096V (7)

DADC_37aEOFF (3)Offset Error-6.0—7.0LSb1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 5.0V (6)

DADC_37b-8.0—9.0LSb1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 3.3V (6)

DADC_37c-9.0—13.0LSb1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin VDDANA = 5.0V

VREF = VREFA = 3.0V (7)

DADC_37d-7.0—10.0LSb1 Msps, REFCTRL.REFSEL = 0x0 = INTREF VDDANA = 5.0V

Internal VREF = INTREF = 4.096V (7)

DIFFERENTIAL MODE ADC Dynamic Performance
DADC_53aSFDR (1,2,3)Spurious Free Dynamic Range69——dB1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 5.0V

DADC_53b70——1 Msps, REFCTRL.REFSEL = 0x5 = VDDANA

VREF = VDDANA = 3.3V

DADC_53c68——1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin VDDANA = 5.0V

VREF = VREFA = 3.0V

DADC_53d68——1 Msps, REFCTRL.REFSEL = 0x0 = INTREF VDDANA = 5.0V

Internal VREF = INTREF = 4.096V

Note:
  1. Characterized with an analog input sine wave = (FTP(max)/100). For example, FTP(max) = 1Msps/100 = 10 KHz sine wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12bit resolution.
  3. Spec values collected under the following additional conditions:
    • 12 bit resolution mode
    • All registers at reset default value otherwise not mentioned
  4. ADC functional device operation with either internal or external VREF <2.4v is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n) /VREF), where "n" = #bits. ADC accuracy is limited by internal VREF accuracy + drift, MCU generated noise plus users application noise/accuracy on VDDANA, GNDANA.
  5. Value taken over 7 harmonics.
  6. SAMPCTRL.OFFCOMP = 1.
  7. SAMPCTRL.OFFCOMP = 1 and REFCTRL.REFCOMP = 1.