35.9.18 XDMAC Channel x Interrupt Enable Register [x=0..6]
| Name: | XDMAC_CIE |
| Offset: | 0x50 + n*0x40 [n=0..6] |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ROIE | WBIE | RBIE | FIE | DIE | LIE | BIE | |||
| Access | W | W | W | W | W | W | W | ||
| Reset | – | – | – | – | – | – | – |
Bit 6 – ROIE Request Overflow Error Interrupt Enable Bit
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables request overflow error interrupt. |
Bit 5 – WBIE Write Bus Error Interrupt Enable Bit
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables write bus error interrupt. |
Bit 4 – RBIE Read Bus Error Interrupt Enable Bit
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables read bus error interrupt. |
Bit 3 – FIE End of Flush Interrupt Enable Bit
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables end of flush interrupt. |
Bit 2 – DIE End of Disable Interrupt Enable Bit
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables end of disable interrupt. |
Bit 1 – LIE End of Linked List Interrupt Enable Bit
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables end of linked list interrupt. |
Bit 0 – BIE End of Block Interrupt Enable Bit
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables end of block interrupt. |