35.9.12 XDMAC Global Channel Write Suspend Register
| Name: | XDMAC_GWS |
| Offset: | 0x2C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WS6 | WS5 | WS4 | WS3 | WS2 | WS1 | WS0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6 – WSx XDMAC Channel x Write Suspend
| Value | Description |
|---|---|
| 0 | The write channel is not suspended. |
| 1 | Destination requests are no longer routed to the scheduler. |